How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | BD: | 5.88 |
| AJ: | 5.88 | V: | 2.51 in |
| AG: | 5.16 | Center Distance (in): | 3 in |
| AF: | 0.25 | G: | 2.32 |
| P: | 2.38 in | AK: | 4.5 |
| LL: | 2.38 in | I: | 4.84 in |
| T: | 1.938 | D: | 3.38 |
| AE2: | 0.56 | AA: | 10.25 |
| LQ: | 5.69 in | BF: | 0.41 |
| H: | 0.53 in | BE: | 0.38 in |
Technical Specifications
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 30YF | Input Style: | C-Face Quill |
| Assembly: | YF-2 | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 2.77 | Motor Frame Size: | 140TC |
| Center Distance (in): | 3 | Input Keyway (C Face): | 3/16 X 3/32 |
| Product Type: | Right Angle | Output Diameter (in): | 1.938 in |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Ratio Range: | 25:1 |
| Series Code: | OE | Input Bore (C Face): | 0.875 |
| Reducer: | Worm - Right Angle | Output Key: | 1/2 X 3.38 |
| Input RPM: | 1,750 | Output RPM: | 70 |
| Ratio: | 25:1 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Bore Code: | 31 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

