How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | BE: | 0.38 in |
| AK: | 4.5 | G: | 2.32 |
| LQ: | 5.69 in | AB: | 4.76 |
| V: | 2.51 in | AF: | 0.25 |
| AJ: | 5.88 | T: | 1.938 |
| BF: | 0.41 | AE2: | 0.56 |
| LL: | 2.38 in | AG: | 5.16 |
| BD: | 5.88 | Center Distance (in): | 3 in |
| AA: | 10.25 | P: | 2.38 in |
| H: | 0.53 in | D: | 3.38 |
Technical Specifications
| Ratio Range: | 25:1 | Series Code: | OE |
| Bore Code: | 31 | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Ratio: | 25:1 |
| No. of Gear Reductions: | Single | Assembly: | YF-2 |
| Output RPM: | 70 | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 2.77 |
| Center Distance (in): | 3 | Model Code: | 30YF |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.938 in | Input Bore (C Face): | 0.875 |
| Output Key: | 1/2 X 3.38 | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 140TC | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

