How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | D: | 3.38 |
| AF: | 0.25 | T: | 1.938 |
| AK: | 4.5 | H: | 0.53 in |
| Center Distance (in): | 3 in | BD: | 5.88 |
| BE: | 0.38 in | G: | 2.32 |
| LQ: | 5.69 in | LL: | 2.38 in |
| AE2: | 0.56 | AJ: | 5.88 |
| P: | 2.38 in | BF: | 0.41 |
| AG: | 5.16 | V: | 2.51 in |
| AB: | 4.76 | AA: | 10.25 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 2.77 |
| Output Shaft Direction: | 2 | Assembly: | YF-2 |
| Model Code: | 30YF | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 3/16 X 3/32 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Output Diameter (in): | 1.938 in | Ratio Range: | 25:1 |
| Input Bore (C Face): | 0.875 | Housing Material: | Cast Iron |
| Output RPM: | 70 | Ratio: | 25:1 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 140TC |
| Input RPM: | 1,750 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Bore Code: | 31 |
| Series Code: | OE | Output Key: | 1/2 X 3.38 |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 3 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

