How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.938 | BD: | 5.88 |
| G: | 2.32 | P: | 2.38 in |
| AK: | 4.5 | AG: | 5.16 |
| H: | 0.53 in | BF: | 0.41 |
| Center Distance (in): | 3 in | D: | 3.38 |
| LQ: | 5.69 in | AE2: | 0.56 |
| AA: | 10.25 | I: | 4.84 in |
| LL: | 2.38 in | AJ: | 5.88 |
| V: | 2.51 in | BE: | 0.38 in |
| AF: | 0.25 | AB: | 4.76 |
Technical Specifications
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/16 X 3/32 |
| Gear Type: | Worm | Bore Code: | 31 |
| Output Shaft: | Hollow Bore | Output RPM: | 58.3 |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Key: | 1/2 X 3.38 | Ratio: | 30:1 |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.938 in | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 2.38 | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 3 |
| Motor Frame Size: | 140TC | Input Bore (C Face): | 0.875 |
| Output Shaft Assembly Code: | 2 | Model Code: | 30YF |
| Assembly: | YF-2 | Input Style: | C-Face Quill |
| Ratio Range: | 30:1 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

