How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | AE2: | 0.56 |
| G: | 2.32 | D: | 3.38 |
| BF: | 0.41 | BD: | 5.88 |
| P: | 2.38 in | AG: | 5.16 |
| AK: | 4.5 | Center Distance (in): | 3 in |
| T: | 1.938 | LL: | 2.38 in |
| H: | 0.53 in | BE: | 0.38 in |
| AB: | 4.76 | AJ: | 5.88 |
| AF: | 0.25 | AA: | 10.25 |
| LQ: | 5.69 in | V: | 2.51 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3 | Ratio Range: | 30:1 |
| Series Code: | OE | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 30YF |
| Output Shaft: | Hollow Bore | Assembly: | YF-2 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output RPM: | 58.3 |
| Motor Frame Size: | 140TC | Output Shaft Assembly Code: | 2 |
| Input Bore (C Face): | 0.875 | Output Shaft Direction: | 2 |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Output Key: | 1/2 X 3.38 |
| Bore Code: | 31 | Input HP @ 1750 RPM: | 2.38 |
| Output Diameter (in): | 1.938 in | No. of Gear Reductions: | Single |
| Ratio: | 30:1 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 2105 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

