How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AK: | 4.5 |
| P: | 2.38 in | AF: | 0.25 |
| AG: | 5.16 | H: | 0.53 in |
| BF: | 0.41 | D: | 3.38 |
| I: | 4.84 in | Center Distance (in): | 3 in |
| BE: | 0.38 in | LL: | 2.38 in |
| AB: | 4.76 | BD: | 5.88 |
| G: | 2.32 | V: | 2.51 in |
| T: | 1.938 | AA: | 10.25 |
| AE2: | 0.56 | LQ: | 5.69 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 30YF |
| Housing Material: | Cast Iron | Input Bore (C Face): | 0.875 |
| Output RPM: | 58.3 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Output Key: | 1/2 X 3.38 |
| Input HP @ 1750 RPM: | 2.38 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Ratio Range: | 30:1 | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Diameter (in): | 1.938 in |
| Assembly: | YF-2 | Service Factor: | 1 |
| Ratio: | 30:1 | Motor Frame Size: | 140TC |
| Bore Code: | 31 | Center Distance (in): | 3 |
| Input RPM: | 1,750 | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 2105 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

