How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.38 in | V: | 2.51 in |
| T: | 1.938 | AJ: | 5.88 |
| AE2: | 0.56 | G: | 2.32 |
| AK: | 4.5 | AB: | 4.76 |
| P: | 2.38 in | D: | 3.38 |
| BD: | 5.88 | AF: | 0.25 |
| BF: | 0.41 | H: | 0.53 in |
| BE: | 0.38 in | I: | 4.84 in |
| AA: | 10.25 | AG: | 5.16 |
| Center Distance (in): | 3 in | LQ: | 5.69 in |
Technical Specifications
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 31 | Input Keyway (C Face): | 3/16 X 3/32 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Ratio: | 40:1 |
| Output Shaft Direction: | 2 | Output RPM: | 43.8 |
| Input HP @ 1750 RPM: | 1.82 | Model Code: | 30YF |
| Ratio Range: | 40:1 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3 |
| Assembly: | YF-2 | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 1.938 in | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 1/2 X 3.38 |
| Motor Frame Size: | 140TC | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 0.875 | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

