How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AG: | 5.16 |
| Center Distance (in): | 3 in | V: | 2.51 in |
| LQ: | 5.69 in | BD: | 5.88 |
| BE: | 0.38 in | D: | 3.38 |
| AF: | 0.25 | P: | 2.38 in |
| AE2: | 0.56 | LL: | 2.38 in |
| T: | 1.938 | G: | 2.32 |
| AK: | 4.5 | H: | 0.53 in |
| I: | 4.84 in | AB: | 4.76 |
| AA: | 10.25 | BF: | 0.41 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Ratio: | 40:1 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 140TC |
| Center Distance (in): | 3 | Assembly: | YF-2 |
| Series Code: | OE | Input Bore (C Face): | 0.875 |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Ratio Range: | 40:1 |
| No. of Gear Reductions: | Single | Bore Code: | 31 |
| Model Code: | 30YF | Output RPM: | 43.8 |
| Gear Type: | Worm | Output Diameter (in): | 1.938 in |
| Service Factor: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 1.82 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Output Key: | 1/2 X 3.38 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

