How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.32 | AJ: | 5.88 |
| Center Distance (in): | 3 in | H: | 0.53 in |
| LL: | 2.38 in | BE: | 0.38 in |
| T: | 1.938 | AE2: | 0.56 |
| AK: | 4.5 | LQ: | 5.69 in |
| BD: | 5.88 | V: | 2.51 in |
| I: | 4.84 in | BF: | 0.41 |
| P: | 2.38 in | D: | 3.38 |
| AF: | 0.25 | AB: | 4.76 |
| AA: | 10.25 | AG: | 5.16 |
Technical Specifications
| Ratio Range: | 5:1 | Product Type: | Right Angle |
| Ratio: | 5:1 | Output RPM: | 350 |
| Input Bore (C Face): | 0.875 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Bore Code: | 31 | Output Shaft: | Hollow Bore |
| Model Code: | 30YF | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 6.68 |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Output Key: | 1/2 X 3.38 | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Series Code: | OE |
| Motor Frame Size: | 140TC | Input Keyway (C Face): | 3/16 X 3/32 |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 3 |
| Output Diameter (in): | 1.938 in | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 1131 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,036 lb |

