How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | D: | 3.38 |
| V: | 2.51 in | LL: | 2.38 in |
| I: | 4.84 in | BE: | 0.38 in |
| T: | 1.938 | AJ: | 5.88 |
| P: | 2.38 in | G: | 2.32 |
| Center Distance (in): | 3 in | AB: | 4.76 |
| AG: | 5.16 | LQ: | 5.69 in |
| AA: | 10.25 | H: | 0.53 in |
| BF: | 0.41 | AE2: | 0.56 |
| AF: | 0.25 | AK: | 4.5 |
Technical Specifications
| Ratio Range: | 5:1 | No. of Gear Reductions: | Single |
| Ratio: | 5:1 | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Output Diameter (in): | 1.938 in |
| Series Code: | OE | Output Key: | 1/2 X 3.38 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Assembly: | YF-2 | Input RPM: | 1,750 |
| Input Bore (C Face): | 0.875 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Motor Frame Size: | 140TC |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 3/16 X 3/32 |
| Product Type: | Right Angle | Bore Code: | 31 |
| Center Distance (in): | 3 | Input HP @ 1750 RPM: | 6.68 |
| Model Code: | 30YF | Output RPM: | 350 |
| Overhung Load Rating (Output Shaft(lb)): | 1,036 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

