How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | G: | 2.32 |
| BE: | 0.38 in | P: | 2.38 in |
| AE2: | 0.56 | V: | 2.51 in |
| T: | 1.938 | H: | 0.53 in |
| AG: | 5.16 | Center Distance (in): | 3 in |
| LQ: | 5.69 in | BD: | 5.88 |
| AF: | 0.25 | AJ: | 5.88 |
| D: | 3.38 | AA: | 10.25 |
| AK: | 4.5 | I: | 4.84 in |
| LL: | 2.38 in | BF: | 0.41 |
Technical Specifications
| Model Code: | 30YF | Center Distance (in): | 3 |
| Input Bore (C Face): | 0.875 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Output Diameter (in): | 1.938 in |
| Input HP @ 1750 RPM: | 6.68 | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Shaft Seal Material: | Viton |
| Assembly: | YF-2 | Output RPM: | 350 |
| Motor Frame Size: | 140TC | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Ratio: | 5:1 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Series Code: | OE | Ratio Range: | 5:1 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Bore Code: | 31 | Input Style: | C-Face Quill |
| Gear Type: | Worm | Output Key: | 1/2 X 3.38 |
| Overhung Load Rating (Output Shaft(lb)): | 1,036 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

