How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.938 | AJ: | 5.88 |
| BF: | 0.41 | AB: | 4.76 |
| AA: | 10.25 | D: | 3.38 |
| H: | 0.53 in | G: | 2.32 |
| V: | 2.51 in | AE2: | 0.56 |
| LL: | 2.38 in | AG: | 5.16 |
| Center Distance (in): | 3 in | AK: | 4.5 |
| I: | 4.84 in | P: | 2.38 in |
| BE: | 0.38 in | AF: | 0.25 |
| BD: | 5.88 | LQ: | 5.69 in |
Technical Specifications
| Ratio Range: | 50:1 | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.938 in | Model Code: | 30YF |
| Shaft Seal Material: | Viton | Ratio: | 50:1 |
| Center Distance (in): | 3 | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 1/2 X 3.38 | Input Bore (C Face): | 0.875 |
| Product Type: | Right Angle | Output RPM: | 35 |
| Motor Frame Size: | 140TC | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Bore Code: | 31 |
| Output Shaft Assembly Code: | 2 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input HP @ 1750 RPM: | 1.54 | Gear Type: | Worm |
| Assembly: | YF-2 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Series Code: | OE |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

