How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | LL: | 2.38 in |
| AB: | 4.76 | T: | 1.938 |
| D: | 3.38 | AG: | 5.16 |
| AK: | 4.5 | BD: | 5.88 |
| LQ: | 5.69 in | AE2: | 0.56 |
| H: | 0.53 in | AF: | 0.25 |
| BE: | 0.38 in | V: | 2.51 in |
| AJ: | 5.88 | Center Distance (in): | 3 in |
| AA: | 10.25 | P: | 2.38 in |
| I: | 4.84 in | G: | 2.32 |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Output RPM: | 29.2 | Series Code: | OE |
| Bore Code: | 31 | Input Bore (C Face): | 0.875 |
| Assembly: | YF-2 | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Ratio: | 60:1 |
| Output Shaft: | Hollow Bore | Output Key: | 1/2 X 3.38 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Ratio Range: | 60:1 | Housing Material: | Cast Iron |
| Motor Frame Size: | 140TC | Input HP @ 1750 RPM: | 1.28 |
| Center Distance (in): | 3 | Input RPM: | 1,750 |
| Model Code: | 30YF | Output Diameter (in): | 1.938 in |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 1924 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

