How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.938 | AE2: | 0.56 |
| AA: | 10.25 | LL: | 2.38 in |
| AB: | 4.76 | BE: | 0.38 in |
| BF: | 0.41 | I: | 4.84 in |
| AG: | 5.16 | G: | 2.32 |
| V: | 2.51 in | AK: | 4.5 |
| Center Distance (in): | 3 in | D: | 3.38 |
| P: | 2.38 in | H: | 0.53 in |
| LQ: | 5.69 in | AF: | 0.25 |
| AJ: | 5.88 | BD: | 5.88 |
Technical Specifications
| Ratio Range: | 7.5:1 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Assembly: | YF-2 | Input Bore (C Face): | 0.875 |
| Bore Code: | 31 | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 3/16 X 3/32 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Ratio: | 7.5:1 |
| Gear Type: | Worm | Motor Frame Size: | 140TC |
| Output Key: | 1/2 X 3.38 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 233 |
| Output Diameter (in): | 1.938 in | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 6.05 | Model Code: | 30YF |
| Center Distance (in): | 3 | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,156 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

