How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | LQ: | 5.69 in |
| I: | 4.84 in | D: | 3.38 |
| P: | 2.38 in | V: | 2.51 in |
| AG: | 5.16 | LL: | 2.38 in |
| T: | 1.938 | AJ: | 5.88 |
| G: | 2.32 | Center Distance (in): | 3 in |
| BD: | 5.88 | BE: | 0.38 in |
| BF: | 0.41 | AA: | 10.25 |
| AF: | 0.25 | AB: | 4.76 |
| AE2: | 0.56 | AK: | 4.5 |
Technical Specifications
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Motor Frame Size: | 140TC | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Center Distance (in): | 3 | Ratio: | 7.5:1 |
| Input HP @ 1750 RPM: | 6.05 | Output Diameter (in): | 1.938 in |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 7.5:1 |
| Input Bore (C Face): | 0.875 | Output Key: | 1/2 X 3.38 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Model Code: | 30YF |
| Input Keyway (C Face): | 3/16 X 3/32 | Output RPM: | 233 |
| Service Factor: | 1 | Assembly: | YF-2 |
| Series Code: | OE | Bore Code: | 31 |
| Overhung Load Rating (Output Shaft(lb)): | 1,156 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

