How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.938 | G: | 2.32 |
| AJ: | 5.88 | AF: | 0.25 |
| AB: | 4.76 | BF: | 0.41 |
| AK: | 4.5 | AG: | 5.16 |
| V: | 2.51 in | Center Distance (in): | 3 in |
| D: | 3.38 | BE: | 0.38 in |
| I: | 4.84 in | AE2: | 0.56 |
| H: | 0.53 in | P: | 2.38 in |
| BD: | 5.88 | AA: | 10.25 |
| LL: | 2.38 in | LQ: | 5.69 in |
Technical Specifications
| Center Distance (in): | 3 | Model Code: | 30YF |
| Gear Type: | Worm | Ratio Range: | 80:1 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Series Code: | OE |
| Service Factor: | 1 | Output RPM: | 21.9 |
| Bore Code: | 31 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 0.895 |
| Motor Frame Size: | 140TC | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Input Bore (C Face): | 0.875 |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Key: | 1/2 X 3.38 | Ratio: | 80:1 |
| Output Diameter (in): | 1.938 in | Output Shaft Direction: | 2 |
| Assembly: | YF-2 | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1684 in/lbs |

