How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | BF: | 0.53 |
| AG: | 5.16 | P: | 2.38 in |
| BD: | 9 | LL: | 2.38 in |
| AE2: | 0.56 | BE1: | 0.5 in |
| I: | 4.84 in | D: | 3.38 |
| AJ: | 7.25 | T: | 1.938 |
| LQ1: | 6.12 in | AA: | 10.25 |
| AF: | 0.25 | G: | 2.32 |
| AK: | 8.5 | AB: | 4.76 |
| V: | 2.51 in | H: | 0.53 in |
Technical Specifications
| Ratio: | 10:1 | Output RPM: | 175 |
| Product Type: | Right Angle | Assembly: | YF-2 |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 1/4 X 1/8 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 180TC | Input Bore (C Face): | 1.125 |
| Center Distance (in): | 3 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 5.45 | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.938 in |
| Ratio Range: | 10:1 | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Model Code: | 30YF |
| Shaft Seal Material: | Viton | Output Key: | 1/2 X 3.38 |
| Series Code: | OE | Bore Code: | 31 |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |

