How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | D: | 3.38 |
| Center Distance (in): | 3 in | AB: | 4.76 |
| P: | 2.38 in | H: | 0.53 in |
| LL: | 2.38 in | AE2: | 0.56 |
| T: | 1.938 | AJ: | 7.25 |
| AA: | 10.25 | BF: | 0.53 |
| AF: | 0.25 | G: | 2.32 |
| BD: | 9 | V: | 2.51 in |
| AG: | 5.16 | I: | 4.84 in |
| AK: | 8.5 | LQ1: | 6.12 in |
Technical Specifications
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Model Code: | 30YF |
| Motor Frame Size: | 180TC | Output Shaft Assembly Code: | 2 |
| Output Key: | 1/2 X 3.38 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Ratio: | 100:1 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.125 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Series Code: | OE | Service Factor: | 1 |
| Assembly: | YF-2 | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Output RPM: | 17.5 |
| Ratio Range: | 100:1 to 250:1 | Output Diameter (in): | 1.938 in |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 1/4 X 1/8 |
| Center Distance (in): | 3 | Input HP @ 1750 RPM: | 0.603 |
| Bore Code: | 31 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1321 in/lbs |

