How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | BE1: | 0.5 in |
| BD: | 9 | AJ: | 7.25 |
| P: | 2.38 in | G: | 2.32 |
| AE2: | 0.56 | D: | 3.38 |
| BF: | 0.53 | AK: | 8.5 |
| T: | 1.938 | LQ1: | 6.12 in |
| AA: | 10.25 | I: | 4.84 in |
| Center Distance (in): | 3 in | V: | 2.51 in |
| AG: | 5.16 | LL: | 2.38 in |
| AB: | 4.76 | AF: | 0.25 |
Technical Specifications
| Model Code: | 30YF | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 1/2 X 3.38 | Gear Type: | Worm |
| Assembly: | YF-2 | Input HP @ 1750 RPM: | 0.603 |
| Service Factor: | 1 | Ratio: | 100:1 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 1/4 X 1/8 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Output RPM: | 17.5 | Bore Code: | 31 |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Input Bore (C Face): | 1.125 | Output Diameter (in): | 1.938 in |
| Motor Frame Size: | 180TC | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Series Code: | OE | Ratio Range: | 100:1 to 250:1 |
| Input RPM: | 1,750 | Center Distance (in): | 3 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1321 in/lbs |

