How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.16 | BD: | 9 |
| AE2: | 0.56 | BF: | 0.53 |
| D: | 3.38 | I: | 4.84 in |
| AA: | 10.25 | H: | 0.53 in |
| T: | 1.938 | BE1: | 0.5 in |
| G: | 2.32 | AF: | 0.25 |
| Center Distance (in): | 3 in | V: | 2.51 in |
| LQ1: | 6.12 in | LL: | 2.38 in |
| AB: | 4.76 | P: | 2.38 in |
| AK: | 8.5 | AJ: | 7.25 |
Technical Specifications
| Assembly: | YF-2 | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 17.5 | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 1.125 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Product Type: | Right Angle |
| Output Key: | 1/2 X 3.38 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Ratio: | 100:1 | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Output Diameter (in): | 1.938 in |
| Input HP @ 1750 RPM: | 0.603 | Ratio Range: | 100:1 to 250:1 |
| Motor Frame Size: | 180TC | Bore Code: | 31 |
| Input Keyway (C Face): | 1/4 X 1/8 | Model Code: | 30YF |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 3 |
| Output Torque Rating (in-lb): | 1321 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

