How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.38 in | P: | 2.38 in |
| T: | 1.938 | V: | 2.51 in |
| AA: | 10.25 | LQ1: | 6.12 in |
| D: | 3.38 | AE2: | 0.56 |
| AK: | 8.5 | AF: | 0.25 |
| BD: | 9 | I: | 4.84 in |
| AG: | 5.16 | BF: | 0.53 |
| BE1: | 0.5 in | H: | 0.53 in |
| AJ: | 7.25 | AB: | 4.76 |
| G: | 2.32 | Center Distance (in): | 3 in |
Technical Specifications
| Output RPM: | 117 | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Bore Code: | 31 |
| Center Distance (in): | 3 | Output Key: | 1/2 X 3.38 |
| Ratio: | 15:1 | Ratio Range: | 15:1 |
| Reducer: | Worm - Right Angle | Model Code: | 30YF |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Diameter (in): | 1.938 in |
| Input HP @ 1750 RPM: | 4.21 | Input RPM: | 1,750 |
| Input Bore (C Face): | 1.125 | Series Code: | OE |
| Input Style: | C-Face Quill | Motor Frame Size: | 180TC |
| Assembly: | YF-2 | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

