How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.38 in | G: | 2.32 |
| AA: | 10.25 | AG: | 5.16 |
| P: | 2.38 in | AJ: | 7.25 |
| V: | 2.51 in | BD: | 9 |
| H: | 0.53 in | BF: | 0.53 |
| T: | 1.938 | D: | 3.38 |
| AB: | 4.76 | I: | 4.84 in |
| Center Distance (in): | 3 in | AF: | 0.25 |
| AE2: | 0.56 | AK: | 8.5 |
| BE1: | 0.5 in | LQ1: | 6.12 in |
Technical Specifications
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Ratio Range: | 15:1 |
| Output RPM: | 117 | Output Shaft Direction: | 2 |
| Input Keyway (C Face): | 1/4 X 1/8 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3 | Input Style: | C-Face Quill |
| Service Factor: | 1 | Series Code: | OE |
| Model Code: | 30YF | Assembly: | YF-2 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 15:1 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 4.21 | Bore Code: | 31 |
| Output Key: | 1/2 X 3.38 | Product Type: | Right Angle |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 1.125 |
| Output Diameter (in): | 1.938 in | Motor Frame Size: | 180TC |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

