How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.938 | BE1: | 0.5 in |
| P: | 2.38 in | D: | 3.38 |
| AJ: | 7.25 | Center Distance (in): | 3 in |
| BF: | 0.53 | AA: | 10.25 |
| I: | 4.84 in | LL: | 2.38 in |
| V: | 2.51 in | G: | 2.32 |
| BD: | 9 | AK: | 8.5 |
| AF: | 0.25 | AE2: | 0.56 |
| H: | 0.53 in | LQ1: | 6.12 in |
| AB: | 4.76 | AG: | 5.16 |
Technical Specifications
| Input Bore (C Face): | 1.125 | Model Code: | 30YF |
| Gear Type: | Worm | Motor Frame Size: | 180TC |
| Product Type: | Right Angle | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 3.23 | Shaft Seal Material: | Viton |
| Ratio Range: | 20:1 | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Bore Code: | 31 |
| Assembly: | YF-2 | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Output Key: | 1/2 X 3.38 |
| Output RPM: | 87.5 | Ratio: | 20:1 |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.938 in |
| Input Keyway (C Face): | 1/4 X 1/8 | Center Distance (in): | 3 |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

