How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 6.12 in | I: | 4.84 in |
| LL: | 2.38 in | BF: | 0.53 |
| AE2: | 0.56 | D: | 3.38 |
| V: | 2.51 in | AG: | 5.16 |
| G: | 2.32 | BD: | 9 |
| H: | 0.53 in | AJ: | 7.25 |
| AF: | 0.25 | BE1: | 0.5 in |
| T: | 1.938 | Center Distance (in): | 3 in |
| AB: | 4.76 | P: | 2.38 in |
| AK: | 8.5 | AA: | 10.25 |
Technical Specifications
| Series Code: | OE | Assembly: | YF-2 |
| Output Diameter (in): | 1.938 in | Product Type: | Right Angle |
| Service Factor: | 1 | Output RPM: | 87.5 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Ratio Range: | 20:1 | Bore Code: | 31 |
| Input HP @ 1750 RPM: | 3.23 | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Ratio: | 20:1 | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Input Bore (C Face): | 1.125 | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3 | Output Key: | 1/2 X 3.38 |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Model Code: | 30YF |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 180TC |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

