How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | LL: | 2.38 in |
| V: | 2.51 in | AE2: | 0.56 |
| AB: | 4.76 | AF: | 0.25 |
| I: | 4.84 in | AJ: | 7.25 |
| AG: | 5.16 | BF: | 0.53 |
| T: | 1.938 | AA: | 10.25 |
| AK: | 8.5 | BD: | 9 |
| G: | 2.32 | P: | 2.38 in |
| Center Distance (in): | 3 in | BE1: | 0.5 in |
| D: | 3.38 | LQ1: | 6.12 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Bore Code: | 31 |
| Input Bore (C Face): | 1.125 | Output Shaft Direction: | 2 |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft Assembly Code: | 2 |
| Input Style: | C-Face Quill | Output RPM: | 70 |
| Motor Frame Size: | 180TC | Model Code: | 30YF |
| Assembly: | YF-2 | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.938 in | Input RPM: | 1,750 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Center Distance (in): | 3 | Input HP @ 1750 RPM: | 2.77 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Ratio Range: | 25:1 | Ratio: | 25:1 |
| Output Key: | 1/2 X 3.38 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

