How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | G: | 2.32 |
| I: | 4.84 in | LL: | 2.38 in |
| AA: | 10.25 | AB: | 4.76 |
| LQ1: | 6.12 in | AJ: | 7.25 |
| BD: | 9 | BE1: | 0.5 in |
| AE2: | 0.56 | H: | 0.53 in |
| AF: | 0.25 | AK: | 8.5 |
| BF: | 0.53 | AG: | 5.16 |
| V: | 2.51 in | T: | 1.938 |
| D: | 3.38 | P: | 2.38 in |
Technical Specifications
| Housing Material: | Cast Iron | Output RPM: | 58.3 |
| Product Type: | Right Angle | Center Distance (in): | 3 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Assembly: | YF-2 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 2.38 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Ratio: | 30:1 | Ratio Range: | 30:1 |
| Output Key: | 1/2 X 3.38 | Output Shaft Assembly Code: | 2 |
| Model Code: | 30YF | Input Keyway (C Face): | 1/4 X 1/8 |
| Series Code: | OE | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Output Diameter (in): | 1.938 in |
| Input Bore (C Face): | 1.125 | Motor Frame Size: | 180TC |
| Bore Code: | 31 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

