How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | BF: | 0.53 |
| T: | 1.938 | AF: | 0.25 |
| V: | 2.51 in | H: | 0.53 in |
| P: | 2.38 in | BD: | 9 |
| AJ: | 7.25 | I: | 4.84 in |
| G: | 2.32 | LQ1: | 6.12 in |
| AK: | 8.5 | AA: | 10.25 |
| AG: | 5.16 | AB: | 4.76 |
| BE1: | 0.5 in | LL: | 2.38 in |
| AE2: | 0.56 | Center Distance (in): | 3 in |
Technical Specifications
| Housing Material: | Cast Iron | Motor Frame Size: | 180TC |
| No. of Gear Reductions: | Single | Ratio: | 40:1 |
| Output RPM: | 43.8 | Output Key: | 1/2 X 3.38 |
| Input HP @ 1750 RPM: | 1.82 | Bore Code: | 31 |
| Output Shaft Direction: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Input Bore (C Face): | 1.125 | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 30YF | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Diameter (in): | 1.938 in | Assembly: | YF-2 |
| Center Distance (in): | 3 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Service Factor: | 1 | Ratio Range: | 40:1 |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

