How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 6.12 in | D: | 3.38 |
| I: | 4.84 in | Center Distance (in): | 3 in |
| BE1: | 0.5 in | BD: | 9 |
| AA: | 10.25 | AJ: | 7.25 |
| AK: | 8.5 | AF: | 0.25 |
| P: | 2.38 in | AE2: | 0.56 |
| V: | 2.51 in | BF: | 0.53 |
| LL: | 2.38 in | AB: | 4.76 |
| AG: | 5.16 | H: | 0.53 in |
| G: | 2.32 | T: | 1.938 |
Technical Specifications
| Motor Frame Size: | 180TC | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.938 in |
| Output Shaft Direction: | 2 | Center Distance (in): | 3 |
| Input Keyway (C Face): | 1/4 X 1/8 | Housing Material: | Cast Iron |
| Ratio: | 40:1 | Output Key: | 1/2 X 3.38 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Series Code: | OE |
| Model Code: | 30YF | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Bore Code: | 31 |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 40:1 | Input HP @ 1750 RPM: | 1.82 |
| Assembly: | YF-2 | Output Shaft Assembly Code: | 2 |
| Output RPM: | 43.8 | Input Bore (C Face): | 1.125 |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

