How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AK: | 8.5 |
| AG: | 5.16 | Center Distance (in): | 3 in |
| P: | 2.38 in | V: | 2.51 in |
| AA: | 10.25 | T: | 1.938 |
| AB: | 4.76 | BE1: | 0.5 in |
| AF: | 0.25 | H: | 0.53 in |
| BD: | 9 | AE2: | 0.56 |
| BF: | 0.53 | G: | 2.32 |
| LL: | 2.38 in | I: | 4.84 in |
| D: | 3.38 | LQ1: | 6.12 in |
Technical Specifications
| Shaft Seal Material: | Viton | Model Code: | 30YF |
| Gear Type: | Worm | Assembly: | YF-2 |
| Housing Material: | Cast Iron | Output Key: | 1/2 X 3.38 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 1.82 |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 40:1 | Center Distance (in): | 3 |
| Input Bore (C Face): | 1.125 | Input RPM: | 1,750 |
| Bore Code: | 31 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Series Code: | OE |
| Output RPM: | 43.8 | Ratio: | 40:1 |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.938 in | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 180TC |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

