How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | I: | 4.84 in |
| V: | 2.51 in | AJ: | 7.25 |
| Center Distance (in): | 3 in | T: | 1.938 |
| BD: | 9 | D: | 3.38 |
| G: | 2.32 | LL: | 2.38 in |
| AG: | 5.16 | H: | 0.53 in |
| AA: | 10.25 | AB: | 4.76 |
| BE1: | 0.5 in | AE2: | 0.56 |
| LQ1: | 6.12 in | P: | 2.38 in |
| AK: | 8.5 | BF: | 0.53 |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Housing Material: | Cast Iron |
| Ratio: | 40:1 | Output Shaft Direction: | 2 |
| Model Code: | 30YF | Output Shaft Assembly Code: | 2 |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Input Bore (C Face): | 1.125 | Ratio Range: | 40:1 |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YF-2 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Bore Code: | 31 |
| Service Factor: | 1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 1.82 | Output RPM: | 43.8 |
| Motor Frame Size: | 180TC | Output Diameter (in): | 1.938 in |
| Series Code: | OE | Center Distance (in): | 3 |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

