How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.938 | Center Distance (in): | 3 in |
| AK: | 8.5 | D: | 3.38 |
| P: | 2.38 in | AG: | 5.16 |
| BF: | 0.53 | AB: | 4.76 |
| AA: | 10.25 | I: | 4.84 in |
| V: | 2.51 in | AF: | 0.25 |
| AE2: | 0.56 | LQ1: | 6.12 in |
| G: | 2.32 | H: | 0.53 in |
| BE1: | 0.5 in | LL: | 2.38 in |
| BD: | 9 | AJ: | 7.25 |
Technical Specifications
| Service Factor: | 1 | Output Diameter (in): | 1.938 in |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 30YF | Output RPM: | 350 |
| Assembly: | YF-2 | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 180TC |
| Bore Code: | 31 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Ratio Range: | 5:1 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3 |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 1/4 X 1/8 |
| Input Bore (C Face): | 1.125 | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| Ratio: | 5:1 | Gear Type: | Worm |
| Output Key: | 1/2 X 3.38 | Input HP @ 1750 RPM: | 6.68 |
| Output Torque Rating (in-lb): | 1131 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,036 lb |

