How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 10.25 | AG: | 5.16 |
| P: | 2.38 in | H: | 0.53 in |
| T: | 1.938 | LQ1: | 6.12 in |
| AF: | 0.25 | BD: | 9 |
| LL: | 2.38 in | AJ: | 7.25 |
| Center Distance (in): | 3 in | BF: | 0.53 |
| AB: | 4.76 | AE2: | 0.56 |
| BE1: | 0.5 in | I: | 4.84 in |
| AK: | 8.5 | V: | 2.51 in |
| D: | 3.38 | G: | 2.32 |
Technical Specifications
| Output RPM: | 35 | Output Key: | 1/2 X 3.38 |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Input Bore (C Face): | 1.125 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Series Code: | OE | Output Diameter (in): | 1.938 in |
| Gear Type: | Worm | Model Code: | 30YF |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3 | Shaft Seal Material: | Viton |
| Assembly: | YF-2 | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 180TC | Bore Code: | 31 |
| Ratio: | 50:1 | Reducer: | Worm - Right Angle |
| Ratio Range: | 50:1 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 1.54 | Output Shaft Direction: | 2 |
| Input Keyway (C Face): | 1/4 X 1/8 | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

