How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.938 | BE1: | 0.5 in |
| H: | 0.53 in | AF: | 0.25 |
| D: | 3.38 | V: | 2.51 in |
| LQ1: | 6.12 in | I: | 4.84 in |
| AK: | 8.5 | G: | 2.32 |
| AJ: | 7.25 | P: | 2.38 in |
| AE2: | 0.56 | LL: | 2.38 in |
| AA: | 10.25 | Center Distance (in): | 3 in |
| BF: | 0.53 | BD: | 9 |
| AG: | 5.16 | AB: | 4.76 |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Service Factor: | 1 |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Input Bore (C Face): | 1.125 | Output Shaft Direction: | 2 |
| Ratio: | 50:1 | Input Style: | C-Face Quill |
| Gear Type: | Worm | Product Type: | Right Angle |
| Assembly: | YF-2 | Center Distance (in): | 3 |
| Input Keyway (C Face): | 1/4 X 1/8 | Output RPM: | 35 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Model Code: | 30YF | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 50:1 | Housing Material: | Cast Iron |
| Bore Code: | 31 | Motor Frame Size: | 180TC |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 1.54 |
| Output Diameter (in): | 1.938 in | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

