How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.16 | D: | 3.38 |
| G: | 2.32 | H: | 0.53 in |
| LL: | 2.38 in | AA: | 10.25 |
| I: | 4.84 in | BD: | 9 |
| AB: | 4.76 | T: | 1.938 |
| AK: | 8.5 | AE2: | 0.56 |
| P: | 2.38 in | AJ: | 7.25 |
| BF: | 0.53 | AF: | 0.25 |
| Center Distance (in): | 3 in | LQ1: | 6.12 in |
| V: | 2.51 in | BE1: | 0.5 in |
Technical Specifications
| Output RPM: | 35 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 1.54 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Model Code: | 30YF | Series Code: | OE |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Output Key: | 1/2 X 3.38 |
| Bore Code: | 31 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Input Style: | C-Face Quill |
| Ratio: | 50:1 | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 1.125 | Assembly: | YF-2 |
| Product Type: | Right Angle | Ratio Range: | 50:1 |
| Output Diameter (in): | 1.938 in | Motor Frame Size: | 180TC |
| Output Shaft Assembly Code: | 2 | Input Keyway (C Face): | 1/4 X 1/8 |
| Service Factor: | 1 | Center Distance (in): | 3 |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

