How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | T: | 1.938 |
| P: | 2.38 in | AK: | 8.5 |
| AF: | 0.25 | AG: | 5.16 |
| BD: | 9 | LQ1: | 6.12 in |
| V: | 2.51 in | AE2: | 0.56 |
| G: | 2.32 | AJ: | 7.25 |
| BF: | 0.53 | D: | 3.38 |
| BE1: | 0.5 in | H: | 0.53 in |
| LL: | 2.38 in | I: | 4.84 in |
| AB: | 4.76 | AA: | 10.25 |
Technical Specifications
| Ratio Range: | 50:1 | Motor Frame Size: | 180TC |
| Assembly: | YF-2 | Input Bore (C Face): | 1.125 |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 1.54 |
| Series Code: | OE | Center Distance (in): | 3 |
| Output Shaft Direction: | 2 | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Key: | 1/2 X 3.38 | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Output RPM: | 35 | Bore Code: | 31 |
| Output Diameter (in): | 1.938 in | Ratio: | 50:1 |
| Output Shaft Assembly Code: | 2 | Model Code: | 30YF |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

