How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | BE1: | 0.5 in |
| P: | 2.38 in | T: | 1.938 |
| LL: | 2.38 in | BF: | 0.53 |
| BD: | 9 | LQ1: | 6.12 in |
| AK: | 8.5 | V: | 2.51 in |
| AF: | 0.25 | AA: | 10.25 |
| AE2: | 0.56 | AG: | 5.16 |
| H: | 0.53 in | G: | 2.32 |
| D: | 3.38 | AB: | 4.76 |
| Center Distance (in): | 3 in | I: | 4.84 in |
Technical Specifications
| Assembly: | YF-2 | Input Bore (C Face): | 1.125 |
| Center Distance (in): | 3 | Output Shaft: | Hollow Bore |
| Series Code: | OE | Gear Type: | Worm |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Output Key: | 1/2 X 3.38 | Service Factor: | 1 |
| Motor Frame Size: | 180TC | Ratio Range: | 60:1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.938 in | Input HP @ 1750 RPM: | 1.28 |
| Reducer: | Worm - Right Angle | Bore Code: | 31 |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 30YF | Housing Material: | Cast Iron |
| Ratio: | 60:1 | Output RPM: | 29.2 |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 1924 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

