How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | LQ1: | 6.12 in |
| Center Distance (in): | 3 in | AG: | 5.16 |
| AJ: | 7.25 | BF: | 0.53 |
| AK: | 8.5 | LL: | 2.38 in |
| T: | 1.938 | BE1: | 0.5 in |
| AE2: | 0.56 | G: | 2.32 |
| D: | 3.38 | P: | 2.38 in |
| H: | 0.53 in | AB: | 4.76 |
| V: | 2.51 in | AF: | 0.25 |
| BD: | 9 | AA: | 10.25 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 1.28 |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Output Diameter (in): | 1.938 in |
| Series Code: | OE | Output Key: | 1/2 X 3.38 |
| Input Bore (C Face): | 1.125 | Bore Code: | 31 |
| Product Type: | Right Angle | Input Keyway (C Face): | 1/4 X 1/8 |
| Housing Material: | Cast Iron | Center Distance (in): | 3 |
| Model Code: | 30YF | Output Shaft: | Hollow Bore |
| Ratio: | 60:1 | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 29.2 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 180TC |
| Shaft Seal Material: | Viton | Ratio Range: | 60:1 |
| Reducer: | Worm - Right Angle | Assembly: | YF-2 |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1924 in/lbs |

