How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | P: | 2.38 in |
| AJ: | 7.25 | BE1: | 0.5 in |
| AE2: | 0.56 | AF: | 0.25 |
| I: | 4.84 in | BF: | 0.53 |
| D: | 3.38 | LL: | 2.38 in |
| BD: | 9 | AB: | 4.76 |
| Center Distance (in): | 3 in | T: | 1.938 |
| AA: | 10.25 | H: | 0.53 in |
| AG: | 5.16 | LQ1: | 6.12 in |
| G: | 2.32 | AK: | 8.5 |
Technical Specifications
| Assembly: | YF-2 | Motor Frame Size: | 180TC |
| Output Shaft: | Hollow Bore | Ratio: | 7.5:1 |
| Service Factor: | 1 | Gear Type: | Worm |
| Series Code: | OE | Output Key: | 1/2 X 3.38 |
| Output RPM: | 233 | Output Shaft Direction: | 2 |
| Ratio Range: | 7.5:1 | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.938 in |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 6.05 |
| Input Bore (C Face): | 1.125 | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 1/4 X 1/8 | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Center Distance (in): | 3 | Input RPM: | 1,750 |
| Model Code: | 30YF | No. of Gear Reductions: | Single |
| Bore Code: | 31 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,156 lb |

