How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | I: | 4.84 in |
| AG: | 5.16 | AA: | 10.25 |
| V: | 2.51 in | D: | 3.38 |
| G: | 2.32 | AB: | 4.76 |
| P: | 2.38 in | BE1: | 0.5 in |
| T: | 1.938 | H: | 0.53 in |
| BD: | 9 | LQ1: | 6.12 in |
| BF: | 0.53 | Center Distance (in): | 3 in |
| AK: | 8.5 | AE2: | 0.56 |
| LL: | 2.38 in | AJ: | 7.25 |
Technical Specifications
| Center Distance (in): | 3 | Output Shaft: | Hollow Bore |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Bore Code: | 31 |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Ratio Range: | 7.5:1 | Ratio: | 7.5:1 |
| Output RPM: | 233 | Product Line: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.125 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Output Key: | 1/2 X 3.38 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Assembly: | YF-2 |
| Input HP @ 1750 RPM: | 6.05 | Input Keyway (C Face): | 1/4 X 1/8 |
| Motor Frame Size: | 180TC | Model Code: | 30YF |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 1.938 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,156 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

