How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | AE2: | 0.56 |
| P: | 2.38 in | H: | 0.53 in |
| BF: | 0.53 | AJ: | 7.25 |
| LL: | 2.38 in | BD: | 9 |
| D: | 3.38 | AK: | 8.5 |
| AA: | 10.25 | T: | 1.938 |
| G: | 2.32 | AB: | 4.76 |
| LQ1: | 6.12 in | Center Distance (in): | 3 in |
| AG: | 5.16 | BE1: | 0.5 in |
| V: | 2.51 in | I: | 4.84 in |
Technical Specifications
| Center Distance (in): | 3 | Assembly: | YF-2 |
| Bore Code: | 31 | Gear Type: | Worm |
| Input Bore (C Face): | 1.125 | Model Code: | 30YF |
| Output Key: | 1/2 X 3.38 | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Ratio: | 7.5:1 |
| Ratio Range: | 7.5:1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Motor Frame Size: | 180TC | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Output Diameter (in): | 1.938 in | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 6.05 |
| Output RPM: | 233 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,156 lb |

