How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | I: | 4.84 in |
| P: | 2.38 in | G: | 2.32 |
| V: | 2.51 in | Center Distance (in): | 3 in |
| LQ1: | 6.12 in | AF: | 0.25 |
| BE1: | 0.5 in | AG: | 5.16 |
| H: | 0.53 in | AE2: | 0.56 |
| AK: | 8.5 | AJ: | 7.25 |
| D: | 3.38 | AA: | 10.25 |
| AB: | 4.76 | BD: | 9 |
| T: | 1.938 | LL: | 2.38 in |
Technical Specifications
| Output Diameter (in): | 1.938 in | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Assembly: | YF-2 | Series: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.125 | Series Code: | OE |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Output Key: | 1/2 X 3.38 | No. of Gear Reductions: | Single |
| Ratio Range: | 7.5:1 | Motor Frame Size: | 180TC |
| Input Style: | C-Face Quill | Ratio: | 7.5:1 |
| Center Distance (in): | 3 | Gear Type: | Worm |
| Bore Code: | 31 | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 6.05 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Model Code: | 30YF | Output RPM: | 233 |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,156 lb |

