How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | AB: | 4.76 |
| AE2: | 0.56 | Center Distance (in): | 3 in |
| P: | 2.38 in | AJ: | 7.25 |
| H: | 0.53 in | I: | 4.84 in |
| AA: | 10.25 | BF: | 0.53 |
| D: | 3.38 | V: | 2.51 in |
| LL: | 2.38 in | T: | 1.938 |
| LQ1: | 6.12 in | AK: | 8.5 |
| G: | 2.32 | BD: | 9 |
| AG: | 5.16 | BE1: | 0.5 in |
Technical Specifications
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Output Diameter (in): | 1.938 in |
| Service Factor: | 1 | Motor Frame Size: | 180TC |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Center Distance (in): | 3 | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output Key: | 1/2 X 3.38 |
| No. of Gear Reductions: | Single | Ratio Range: | 80:1 |
| Bore Code: | 31 | Assembly: | YF-2 |
| Input HP @ 1750 RPM: | 0.895 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 80:1 | Input Bore (C Face): | 1.125 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Input Keyway (C Face): | 1/4 X 1/8 | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 2 | Model Code: | 30YF |
| Shaft Seal Material: | Viton | Output RPM: | 21.9 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1684 in/lbs |

