How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 2.38 in | T: | 1.938 |
| AE2: | 0.56 | LQ1: | 6.12 in |
| AB: | 4.76 | H: | 0.53 in |
| G: | 2.32 | AF: | 0.25 |
| BD: | 9 | AG: | 5.16 |
| V: | 2.51 in | I: | 4.84 in |
| AK: | 8.5 | AJ: | 7.25 |
| Center Distance (in): | 3 in | AA: | 10.25 |
| D: | 3.38 | LL: | 2.38 in |
| BF: | 0.53 | BE1: | 0.5 in |
Technical Specifications
| Gear Type: | Worm | Series Code: | OE |
| Bore Code: | 31 | Output Diameter (in): | 1.938 in |
| Assembly: | YF-2 | Input RPM: | 1,750 |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Ratio Range: | 80:1 | No. of Gear Reductions: | Single |
| Output RPM: | 21.9 | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 0.895 | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3 | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 1.125 |
| Input Keyway (C Face): | 1/4 X 1/8 | Shaft Seal Material: | Viton |
| Output Key: | 1/2 X 3.38 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Ratio: | 80:1 |
| Product Type: | Right Angle | Model Code: | 30YF |
| Housing Material: | Cast Iron | Motor Frame Size: | 180TC |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1684 in/lbs |

