How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AJ: | 7.25 |
| H: | 0.53 in | D: | 3.38 |
| LL: | 2.38 in | AA: | 10.25 |
| LQ1: | 6.56 in | T: | 1.938 |
| V: | 2.51 in | I: | 4.84 in |
| P: | 2.38 in | BF: | 0.53 |
| AG: | 5.16 | AB: | 4.76 |
| AE2: | 0.56 | AF: | 0.25 |
| BD: | 9 | G: | 2.32 |
| BE1: | 0.5 in | Center Distance (in): | 3 in |
Technical Specifications
| Output Key: | 1/2 X 3.38 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 5.45 |
| Ratio: | 10:1 | Output Diameter (in): | 1.938 in |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Motor Frame Size: | 210TC | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 10:1 | Input Bore (C Face): | 1.375 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Bore Code: | 31 | Assembly: | YF-2 |
| Input Keyway (C Face): | 5/16 X 5/32 | Product Type: | Right Angle |
| Series Code: | OE | Service Factor: | 1 |
| Center Distance (in): | 3 | Output RPM: | 175 |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Model Code: | 30YF | Housing Material: | Cast Iron |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |

