How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.32 | AB: | 4.76 |
| AE2: | 0.56 | T: | 1.938 |
| AF: | 0.25 | BD: | 9 |
| LL: | 2.38 in | LQ1: | 6.56 in |
| Center Distance (in): | 3 in | AK: | 8.5 |
| BE1: | 0.5 in | BF: | 0.53 |
| AJ: | 7.25 | V: | 2.51 in |
| AG: | 5.16 | P: | 2.38 in |
| H: | 0.53 in | I: | 4.84 in |
| AA: | 10.25 | D: | 3.38 |
Technical Specifications
| Assembly: | YF-2 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 5.45 | Input Keyway (C Face): | 5/16 X 5/32 |
| Ratio Range: | 10:1 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Gear Type: | Worm |
| Center Distance (in): | 3 | Output Shaft Direction: | 2 |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Input Bore (C Face): | 1.375 | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Output Key: | 1/2 X 3.38 |
| Motor Frame Size: | 210TC | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 10:1 | Output Shaft: | Hollow Bore |
| Output RPM: | 175 | Input Style: | C-Face Quill |
| Output Diameter (in): | 1.938 in | Model Code: | 30YF |
| Bore Code: | 31 | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

