How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | D: | 3.38 |
| AF: | 0.25 | LQ1: | 6.56 in |
| AJ: | 7.25 | I: | 4.84 in |
| P: | 2.38 in | AE2: | 0.56 |
| AG: | 5.16 | G: | 2.32 |
| BD: | 9 | H: | 0.53 in |
| T: | 1.938 | Center Distance (in): | 3 in |
| V: | 2.51 in | AK: | 8.5 |
| BF: | 0.53 | BE1: | 0.5 in |
| AA: | 10.25 | LL: | 2.38 in |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| Input HP @ 1750 RPM: | 5.45 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Assembly: | YF-2 |
| Shaft Seal Material: | Viton | Output RPM: | 175 |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 31 |
| Ratio Range: | 10:1 | Motor Frame Size: | 210TC |
| Product Type: | Right Angle | Service Factor: | 1 |
| Model Code: | 30YF | Input Bore (C Face): | 1.375 |
| Ratio: | 10:1 | Output Diameter (in): | 1.938 in |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3 | Input Style: | C-Face Quill |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 5/16 X 5/32 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

