How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 10.25 | H: | 0.53 in |
| AF: | 0.25 | Center Distance (in): | 3 in |
| AG: | 5.16 | V: | 2.51 in |
| P: | 2.38 in | BF: | 0.53 |
| AK: | 8.5 | BE1: | 0.5 in |
| I: | 4.84 in | G: | 2.32 |
| LL: | 2.38 in | BD: | 9 |
| T: | 1.938 | AE2: | 0.56 |
| D: | 3.38 | AB: | 4.76 |
| LQ1: | 6.56 in | AJ: | 7.25 |
Technical Specifications
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Series Code: | OE | Model Code: | 30YF |
| Bore Code: | 31 | Service Factor: | 1 |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 210TC | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 1.938 in | Center Distance (in): | 3 |
| Assembly: | YF-2 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Ratio Range: | 10:1 |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 5.45 | Input Bore (C Face): | 1.375 |
| Ratio: | 10:1 | Product Type: | Right Angle |
| Output Key: | 1/2 X 3.38 | Reducer: | Worm - Right Angle |
| Output RPM: | 175 | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

