How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | P: | 2.38 in |
| AF: | 0.25 | AK: | 8.5 |
| G: | 2.32 | I: | 4.84 in |
| LL: | 2.38 in | AA: | 10.25 |
| BD: | 9 | V: | 2.51 in |
| AG: | 5.16 | T: | 1.938 |
| LQ1: | 6.56 in | AE2: | 0.56 |
| D: | 3.38 | AB: | 4.76 |
| BE1: | 0.5 in | Center Distance (in): | 3 in |
| H: | 0.53 in | BF: | 0.53 |
Technical Specifications
| Center Distance (in): | 3 | Motor Frame Size: | 210TC |
| Series Code: | OE | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Assembly: | YF-2 | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 5/16 X 5/32 | Input RPM: | 1,750 |
| Output Diameter (in): | 1.938 in | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Output RPM: | 175 |
| Product Type: | Right Angle | Output Key: | 1/2 X 3.38 |
| Ratio Range: | 10:1 | Output Shaft Direction: | 2 |
| Input Bore (C Face): | 1.375 | Ratio: | 10:1 |
| Housing Material: | Cast Iron | Model Code: | 30YF |
| Input HP @ 1750 RPM: | 5.45 | Shaft Seal Material: | Viton |
| Bore Code: | 31 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |

