How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | V: | 2.51 in |
| G: | 2.32 | AK: | 8.5 |
| BE1: | 0.5 in | P: | 2.38 in |
| BD: | 9 | AF: | 0.25 |
| LL: | 2.38 in | BF: | 0.53 |
| AG: | 5.16 | AJ: | 7.25 |
| Center Distance (in): | 3 in | D: | 3.38 |
| T: | 1.938 | AB: | 4.76 |
| H: | 0.53 in | AA: | 10.25 |
| AE2: | 0.56 | LQ1: | 6.56 in |
Technical Specifications
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Series Code: | OE |
| Assembly: | YF-2 | Input Style: | C-Face Quill |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Input Bore (C Face): | 1.375 |
| Input HP @ 1750 RPM: | 4.21 | Bore Code: | 31 |
| Product Type: | Right Angle | Ratio: | 15:1 |
| Output RPM: | 117 | Ratio Range: | 15:1 |
| Output Key: | 1/2 X 3.38 | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Input Keyway (C Face): | 5/16 X 5/32 |
| Motor Frame Size: | 210TC | Model Code: | 30YF |
| Shaft Seal Material: | Viton | Center Distance (in): | 3 |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.938 in |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

