How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | BE1: | 0.5 in |
| G: | 2.32 | Center Distance (in): | 3 in |
| I: | 4.84 in | AB: | 4.76 |
| T: | 1.938 | AE2: | 0.56 |
| AK: | 8.5 | LQ1: | 6.56 in |
| LL: | 2.38 in | P: | 2.38 in |
| BD: | 9 | AG: | 5.16 |
| AA: | 10.25 | BF: | 0.53 |
| AF: | 0.25 | AJ: | 7.25 |
| H: | 0.53 in | D: | 3.38 |
Technical Specifications
| Ratio Range: | 15:1 | Housing Material: | Cast Iron |
| Bore Code: | 31 | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Output Diameter (in): | 1.938 in |
| Assembly: | YF-2 | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 117 | Ratio: | 15:1 |
| Series Code: | OE | Center Distance (in): | 3 |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 4.21 |
| Motor Frame Size: | 210TC | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Key: | 1/2 X 3.38 | Gear Type: | Worm |
| Input Bore (C Face): | 1.375 | Model Code: | 30YF |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

